IESNA:LM-63-2002
[TEST]P1055290
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-H1005D927-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]915
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1005.5 993.9 989.3 981.2 969.6 954.6 937.3 917.6 894.5 869.1
841.4 812.5 780.1 748.9 715.4 680.7 644.9 610.2 573.2 535.1
498.1 461.1 424.1 387.2 350.2 315.5 278.5 239.2 202.2 166.4
131.8 98.2 67 39.3 13.9 0 0
1005.5 1008.9 998.5 981.2 956.9 924.6 886.4 843.7 797.4 746.6
693.4 637.9 580.2 524.7 465.7 410.3 353.6 300.5 246.2 196.5
152.6 112.1 75.1 53.2 41.6 32.4 22 13.9 8.1 4.6
2.3 1.2 0 0 0 0 0
1005.5 995.1 973.1 933.8 879.5 815.9 746.6 669.2 583.6 497
412.6 335.2 257.7 193 135.2 83.2 50.9 40.4 31.2 23.1
16.2 10.4 6.9 4.6 2.3 2.3 1.2 1.2 1.2 1.2
1.2 0 0 0 1.2 1.2 0
1005.5 992.8 954.6 895.7 818.2 729.3 632.2 527 419.5 323.6
235.8 161.8 95.9 52 40.4 30 22 15 9.2 5.8
3.5 2.3 2.3 1.2 1.2 1.2 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 0
1005.5 993.9 954.6 884.1 800.9 701.5 588.3 476.2 366.4 267
181.4 110.9 56.6 41.6 31.2 23.1 16.2 10.4 5.8 3.5
2.3 1.2 1.2 1.2 0 1.2 0 0 0 0
0 0 0 0 0 0 0
